IESNA:LM-63-2002
[TEST]P1055220
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S485D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1165
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
770.2 761.8 758.6 752.8 745 735.4 722.5 709 693.5 676.1
655.5 635.6 613 590.5 566.7 542.2 517.1 491.3 464.9 436.6
410.2 381.9 353.5 325.8 297.5 268.5 239.5 209.3 179.7 150.7
120.4 94 68.9 45.7 23.8 7.7 0
770.2 774.7 769.5 760.5 745.7 725.1 700.6 675.5 645.2 616.3
585.3 553.8 519.7 484.9 449.5 414.7 379.9 345.8 313 280.1
248.6 217.7 188 159.7 137.2 119.1 102.4 86.3 72.1 58.6
47 36.7 27 18.7 11.6 5.2 0
770.2 765.6 756 733.5 701.3 668.4 630.4 589.9 545.4 501
454.6 410.2 367 327.1 290.4 255.6 220.2 195.8 177.7 160.3
143 128.8 115.3 102.4 91.4 81.1 70.8 61.8 53.4 45.1
36.7 29.6 23.2 16.7 10.3 5.2 0
770.2 765.6 746.3 712.8 674.2 627.8 578.9 525.5 472 420.5
370.9 327.1 285.3 245.3 216.4 197 178.4 162.9 146.8 133.3
121.1 110.1 99.8 90.2 81.1 72.8 64.4 56.7 48.9 41.9
34.8 28.3 21.9 16.1 10.3 5.2 0
770.2 767.6 748.9 712.2 667.8 618.2 563.4 504.2 447.5 394.7
344.5 300.1 256.9 224.1 204.1 186.1 170 155.2 140.4 127.5
116.6 106.3 96.6 87.6 78.6 70.2 62.5 55.4 47.7 40.6
34.1 27.7 21.3 15.5 9.7 4.5 0
